TP support / wall and support bracket FT
Type TPSAG 245 FT
Item no. 6366139
EAN 4012195076971



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
TP bracket with clamping lugs.
If the bracket is fastened directly to the wall or the profiles are screwed together, then, for reasons of stability, always use the spacer, type DS 4.
Technical data
Dimensions
| Length | 245 mm |
|---|---|
| Width | 60 mm |
| Height | 120 mm |
| Dimension L | 245 mm |
| Dimension B | 60 mm |
| Dimension H | 120 mm |
| Dimension W | 150 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 200 |
| for width max. | 200 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 0,9 kN |
| Dimension | B245mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | TP Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Support width in m
Environmental Data
1,0327 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0327 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0327 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
TPSAG 145 FT
120
1,5
zinc
6366131
TPSAG 195 FT
120
1
zinc
6366135
TPSAG 245 FT
60
0,9
zinc
6366139
TPSAG 345 FT
60
0,55
zinc
6366143
Width
F in kN
TPSAG 145 FT
Item no.
6366131
Width
120
F in kN
1,5
Colour
zinc
TPSAG 195 FT
Item no.
6366135
Width
120
F in kN
1
Colour
zinc
TPSAG 245 FT
Item no.
6366139
Width
60
F in kN
0,9
Colour
zinc
TPSAG 345 FT
Item no.
6366143
Width
60
F in kN
0,55
Colour
zinc




