TP support / wall and support bracket A2
Type TPSAG 195 A2
Item no. 6366146
EAN 4012195617792



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
TP bracket with clamping lugs for screwless mesh cable tray fastening.
If the bracket is fastened directly to the wall or the profiles are screwed together, then, for reasons of stability, always use the spacer, type DS 4.
Technical data
Dimensions
| Length | 195 mm |
|---|---|
| Width | 60 mm |
| Height | 120 mm |
| Dimension L | 195 mm |
| Dimension B | 60 mm |
| Dimension H | 120 mm |
| Dimension W | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 150 |
| for width max. | 150 mm |
| ROHS-conformant | yes |
| F in kN | 1 kN |
| Dimension | B195mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | TP Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Support width in m
Environmental Data
1,9268 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9268 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9268 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
TPSAG 145 A2
60
1,5
stainless steel
6366145
TPSAG 195 A2
60
1
stainless steel
6366146
TPSAG 245 A2
60
0,9
stainless steel
6366148
TPSAG 345 A2
60
0,55
stainless steel
6366149
F in kN
TPSAG 145 A2
Item no.
6366145
Width
60
F in kN
1,5
Colour
stainless steel
TPSAG 195 A2
Item no.
6366146
Width
60
F in kN
1
Colour
stainless steel
TPSAG 245 A2
Item no.
6366148
Width
60
F in kN
0,9
Colour
stainless steel
TPSAG 345 A2
Item no.
6366149
Width
60
F in kN
0,55
Colour
stainless steel




