Spacer A2
Type DS 4 A2
Item no. 6416594
EAN 4012195617884



Item no. / Type
6416594 / DS 4 A2
Length
40 mm
Width
20 mm
Height
18 mm
Colour
stainless steel
Smallest selling unit: 10 piece
10piece
piece
Description
Spacer for use in profiles, type TP.
For static reasons, the spacer is always used to prevent the profile from deforming when the fastening bolts are tightened.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 20 mm |
| Height | 18 mm |
Technical data
| With screw accessories | no |
|---|---|
| Dimension | 40 x 20 x 18 |
| ROHS-conformant | yes |
| Dimension | 40x20x18 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,2117 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2117 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2117 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
DS 4 A2
40
20
18
stainless steel
6416594
DS 4 A2
Item no.
6416594
Length
40
Width
20
Height
18
Colour
stainless steel

