TP support/wall and support bracket A2
Type TPSA 245 A2
Item no. 6364876
EAN 4012195733164



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
TP support / bracket for the fastening to horizontal concrete ceilings and walls.
If the profile is fastened directly to the ceiling or the profile is screwed together as head reinforcement, then, for reasons of stability, always use the spacer, type DS 4.
Technical data
Dimensions
| Length | 245 mm |
|---|---|
| Width | 60 mm |
| Height | 120 mm |
| Dimension L | 245 mm |
| Dimension B | 60 mm |
| Dimension H | 120 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 200 |
| for width max. | 200 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 0,9 kN |
| Dimension | 245x60x120 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | TP Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
2,2624 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2624 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,2624 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
TPSA 145 A2
60
1,5
stainless steel
6364871
TPSA 245 A2
60
0,9
stainless steel
6364876
TPSA 345 A2
60
0,55
stainless steel
6364881
F in kN
TPSA 145 A2
Item no.
6364871
Width
60
F in kN
1,5
Colour
stainless steel
TPSA 245 A2
Item no.
6364876
Width
60
F in kN
0,9
Colour
stainless steel
TPSA 345 A2
Item no.
6364881
Width
60
F in kN
0,55
Colour
stainless steel




