Support profile for PV module mounting, flat roofs, aluminium-laminated
Type TPF 35 5000 ALK
Item no. 5900380
EAN 4012197484422



Item no. / Type
Length
Smallest selling unit: 4 piece
4piece
piece
Description
Non-slip, aluminium-laminated support profile for PV module mounting on flat roofs. Base for mounting short and long supports STK, STL, STK AD, STLS AD and STLOW AD. Screwable straight connection of several support profiles with LV 35 straight connector.
Technical data
Dimensions
| Length | 5000 mm |
|---|---|
| Width | 110 mm |
| Height | 47 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 5000x110x47 |
| Surface | Bright |
| Material | Aluminium |
| Cable duct, integrated | no |
| Cable duct optional | no |
| Section modulus Sx | 3210 mm³ |
| Section modulus Sy | 3840 mm³ |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
TPF 35 5000 ALU
5000
5900370
TPF 35 5000 ALK
5000
5900380
TPF 35 5000 ALU
Item no.
5900370
Length
5000
TPF 35 5000 ALK
Item no.
5900380
Length
5000

