Support profile for PV module mounting, flat roof
Type TPF 35 5000 ALU
Item no. 5900370
EAN 4012197437923



Item no. / Type
Length
Smallest selling unit: 4 piece
4piece
piece
Description
Non-slip support profile for PV module mounting on flat roofs. Basis for installation of short and long supports STK, STL, STK AD, STLS AD and STLOW AD. Screwable connection of multiple support profiles with LV 35 straight connectors.
Technical data
Dimensions
| Length | 5000 mm |
|---|---|
| Width | 110 mm |
| Height | 47 mm |
Technical data
| Dimension | 110x47x5000 |
|---|---|
| Surface | Bright |
| Material | Aluminium |
| Colour | aluminium |
| Cable duct, integrated | no |
| Cable duct optional | no |
| Section modulus Sx | 3210 mm³ |
| Section modulus Sy | 3840 mm³ |
| Product series | Magic PV Flat |
Environmental Data
66,8508 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 66,8508 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 66,8508 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
TPF 35 5000 ALU
5000
5900370
TPF 35 5000 ALK
5000
5900380
TPF 35 5000 ALU
Item no.
5900370
Length
5000
TPF 35 5000 ALK
Item no.
5900380
Length
5000

