Support profile end cap
Type EK 45 G
Item no. 5901722
EAN 4012197378189



Item no. / Type
5901722 / EK 45 G
Smallest selling unit: 20 piece
20piece
piece
Description
End cap for TP support profiles, as protection against injuries and contamination.
Technical data
Dimensions
| Length | 16 mm |
|---|---|
| Width | 44 mm |
| Height | 49 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 44x49x16 |
| Material | Polyethylene |
| Colour | Grey |
| Accessories | no |
| Spare part | no |
| Type of accessory Accessory/spare parts für renewable energy generation | Other |
| Suitable for a type of renewable energy generation | Photovoltaics |
| Product series | Magic PV Flat, Magic PV Pitch |
Environmental Data
0,0224 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0224 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0224 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
EK 45 G
5901722
EK 45 G
Item no.
5901722


