Straight connector support profile, flat roof
Type LV 35 DD
|Item no. 5901180
|EAN 4012197449063



Item no. / Type
5901180 / LV 35 DD
Smallest selling unit: 20 piece
20piece
piece
Description
Straight connector for connecting support profiles type TPF 35 for photovoltaic flat roof systems. Fastening with pre-installed M6 screw, screwable with Torx 30 key.
Technical data
Dimensions
| Width | 36,4 mm |
|---|---|
| Height | 44,4 mm |
Technical data
| Adjustable | no |
|---|---|
| Depth | 160 mm |
| Dimension | 44x36x160 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Photovoltaic connection and fastening element version | Straight connector |
| With module earthing | no |
Environmental Data
1,7172 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7172 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7172 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
LV 35 DD
5901180
LV 35 DD
Item no.
5901180
