Stainless steel flat conductor
Type 5052 V4A 30X3.5
Item no. 5018730
EAN 4012195022015



Item no. / Type
Width
Height
Smallest selling unit: 25 m
25m
m
Description
• Can be used as an earthing conductor according to DIN EN 62561-2 (VDE 0185-561-2)
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• According to the foundation earth electrode standard DIN 18014, V4A is required in the earth
• For use in areas at risk of corrosion
• For lightning protection, earthing systems and ring equipotential bonding
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• According to the foundation earth electrode standard DIN 18014, V4A is required in the earth
• For use in areas at risk of corrosion
• For lightning protection, earthing systems and ring equipotential bonding
Technical data
Dimensions
| Width | 30 mm |
|---|---|
| Height | 3,5 mm |
| Dimension B | 30 mm |
| Dimension H | 3,5 mm |
Technical data
| Nomal ring (approx. kg) | 21 |
|---|---|
| ROHS-conformant | yes |
| Cross-section | 105 mm² |
| Nomal ring (approx. m) | 25 |
| Dimension | 30x3,5mm |
| Material | Stainless steel 1.4571/1.4404 |
| Length tolerance ± | 5 % |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
252 8-10 V4A
5312318
Smallest selling unit: 10 piece
10piece
piece
252 8-10x16 V4A
5312346
Smallest selling unit: 10 piece
10piece
piece
253 8-10 V4A
5312582
Smallest selling unit: 25 piece
25piece
piece
252 8-10xFL30V4A
5312656
Smallest selling unit: 10 piece
10piece
piece
256 A-DIN 30 V4A
5314659
Smallest selling unit: 10 piece
10piece
piece

Item no. 5312318
Cross-connector with intermediate plate for Rd 8−10 mm A4Type
252 8-10 V4A
Smallest selling unit: 10 piece
10piece
piece

Item no. 5312346
Cross-connector with intermediate plate for Rd 8−10 x Rd 16 A4Type
252 8-10x16 V4A
Smallest selling unit: 10 piece
10piece
piece

Item no. 5312582
Cross-connector round/round without intermediate plate A4Type
253 8-10 V4A
Smallest selling unit: 25 piece
25piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
5052 V2A 30X3.5
30
3,5
5018501
5052 V4A 30X3.5
30
3,5
5018706
5052 V4A 30X3.5
30
3,5
5018730
5052 V2A 30X3.5
Item no.
5018501
Width
30
Height
3,5
5052 V4A 30X3.5
Item no.
5018706
Width
30
Height
3,5
5052 V4A 30X3.5
Item no.
5018730
Width
30
Height
3,5



