Cross-connector round/round without intermediate plate A4
Type 253 8-10 V4A
Item no. 5312582
EAN 4012196466306



Item no. / Type
5312582 / 253 8-10 V4A
Fit
Rd 8-10 mm
Smallest selling unit: 25 piece
25piece
piece
Description
• Meets the requirements of VDE 0185-305-3 (IEC/ EN 62305-3)
• Fit: Rd 8-10 x Rd 8-10 / FL 30
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8 (F)
• Fit: Rd 8-10 x Rd 8-10 / FL 30
• Mounted with 4 hexagonal bolts M8 x 25 and 4 hexagonal nuts M8 (F)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Hexagonal bolt |
| Type of connector | Cross-connectors |
| Suitable for connection | Round conductor Rd 8–10 / Rd 8–10 |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 60x60 |
| Material | Stainless steel 1.4571/1.4404 |
Environmental Data
1,2047 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2047 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2047 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
253 8-10 V4A
Rd 8-10
5312582
253 8-10 V4A
Item no.
5312582
Fit
Rd 8-10


