Skirting trunking SLT 2050
Type SLT 2050 rws
|Item no. 6132218
|EAN 4012196720040




Item no. / Type
6132218 / SLT 2050 rws
Length
2000 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 2 m
2m
m
Description
SL-T skirting trunking for covered cable routing in internal areas. The colour of the trunking bases can vary depending on the production method.
With snap-on cover and base, with base perforation for direct wall mounting. Carry out a change of direction using a mitre cut and close the trunking ends with end pieces. Service outlet for mounting power and data technology. With carpet strip for a clean finish.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 50 mm |
| Height | 20 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 580 mm² |
| Halogen-free | no |
| Number of fixed partitions | 1 |
| Protective film | no |
| Decoration | Without |
| Protection rating | IP40 |
| With carpet strip | yes |
| Cover sealing lip | Without |
| Protection rating IK code | IK06 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | SL Trunking |
Environmental Data
0,8559 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8559 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,8559 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6132238
Device support SL ETler5070Type
SL ETler5070 rws
Smallest selling unit: 1 piece
1piece
piece

Item no. 6132229
Device support SL GTO 50-70Type
SL GTO 50-70 rws
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
SLT 2050 rws
2000
Pure white; RAL 9010
6132218
SLT 2050 rws
Item no.
6132218
Length
2000
Colour
Pure white; RAL 9010






