Device support SL ETler5070
Type SL ETler5070 rws
|Item no. 6132238
|EAN 4012196720651



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Empty device support for skirting trunking for the installation of standard devices in support ring and support clamp form with 60 mm fastening track.
For snapping onto the cover of the trunking system.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 96 mm |
| Height | 146 mm |
Technical data
| Halogen-free | no |
|---|---|
| Number of units | 1 |
| Decoration | Without |
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Accessory mounting type | With central plate |
| Equipment | Without |
| ROHS-conformant | Exempt |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | SL Trunking |
Environmental Data
0,3806 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3806 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3806 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL ETler5070 lgr
Light grey; RAL 7035
6132237
SL ETler5070 rws
Pure white; RAL 9010
6132238
SL ETler5070 cws
Cream; RAL 9001
6132239
Colour
SL ETler5070 lgr
Item no.
6132237
Colour
Light grey; RAL 7035
SL ETler5070 rws
Item no.
6132238
Colour
Pure white; RAL 9010
SL ETler5070 cws
Item no.
6132239
Colour
Cream; RAL 9001


