Flexible skirting trunking – tidy installations without tangled cables
Living room trunking with added value for flexible electrical installations
The SL skirting trunking allows rapid and simple electrical installation. Its practical modular construction saves huge amounts of time during mounting and makes cable routing simpler than ever before.
The coordinated system components ensure a flexible and individual electrical supply. Available in three different dimensions, the skirting trunking adapts easily to any room.
This brings an end to tangled cables. Device supports can be installed at any point in the trunking.
Sockets and connections for multimedia and data technology can be placed exactly where they are required. The device support is especially easy to install, and can be equipped with OBO’s own Modul 45 series.

An overview of the advantages of the SL skirting trunking:
- The SL skirting trunking is suitable for all applications in single- and multiple-occupancy dwellings, both for new and existing buildings.
- Device supports with OBO’s own Modul 45 series for extremely uncomplicated installation
- Matching accessories to maintain the protection classes round off the portfolio of the skirting trunking
- The product range comprises the dimensions 20 x 50 mm, 20 x 70 mm and 20 x 110 mm.
- Connection solutions for all standard devices in support ring and support clamp design
- The length of the standard profiles is 2 metres.
- Colour variants: Versions are available in RAL 9010 pure white for all available trunking widths
Skirting trunking with a wide range of variants
The skirting trunking is available in three different dimensions. This means that it adapts easily to any room and its conditions.
- The simple SL skirting trunking is just the right solution for installations at floor level.
- SL-T skirting trunking can be integrated into carpet so that it blends perfectly with the flooring and ensures harmony with the room design.
- The SL-L skirting trunking is ideal for application on uneven walls. The 6 mm-wide sealing lips easily compensate for any unevenness of walls or floors, allowing for a flawless seal.

In detail: Sealing lip for existing buildings with the SL-L
The SL-L skirting trunking with sealing lip and tapered lip also offers the following benefits:
- Practical supply using vertical triangular trunking
- Depth compensation of up to 5 mm is possible
- This prevents the ingress of dirt into the skirting trunking
- Soft material, perfect adaptation
- Flattened bracket

Classification according to DIN EN 50085-2-1
The European standard DIN EN 50085-2-1 specifies requirements and tests for electrical installation trunking systems, which are required for the acceptance and separation of insulated conductors and cables.
Accordingly, the SL, SL-L and SL-T skirting trunking systems are equipped with integrated separating retainers. This enables the installation of cables of different voltage levels within one length of trunking. Despite a wide range of functions and solutions in the interior, the skirting trunking, with a trunking width of 50, 70 and 110 mm and a height of 20 mm, can scarcely be distinguished visually from a normal skirting board. Ideal for seamless integration into the room design.
SL skirting trunking and Modul 45 – the combination for maximum flexibility
Device supports can be installed at any point in the SL skirting trunking. This makes tangled cables a thing of the past. Installation is extremely simple: The device support is inserted at the top of the base and then screwed to the wall. The device support for accommodating OBO’s own Modul 45 series can be individually equipped with power, multimedia and data technology. The Modul 45 devices from OBO offer the right solution for every application. They also offer the highest level of flexibility and security.
The coordinated system components mean that the installation of standard devices is quick and easy. These system components include:
- Device support for screwing to a wall
- Front flap to be clipped on
- Side adapter plates at skirting board height
- An additional cover for DIN connections