Skirting trunking SL 2070
Type SL 2070 lgr
Item no. 6132269
EAN 4012196720842



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
SL skirting trunking for covered cable routing in internal areas. The colour of the trunking bases can vary depending on the production method.
With snap-on cover and base, with base perforation for direct wall mounting. Change the direction with the fittings and close the trunking ends with end pieces. Service outlet for installing power and data technology.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 70 mm |
| Height | 20 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 820 mm² |
| Halogen-free | no |
| Number of fixed partitions | 2 |
| Protective film | no |
| Decoration | Without |
| Protection rating | IP40 |
| With carpet strip | no |
| Cover sealing lip | Without |
| Protection rating IK code | IK06 |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Product series | SL Trunking |
Environmental Data
1,1082 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1082 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,1082 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6132237
Device support SL ETler5070Type
SL ETler5070 lgr
Smallest selling unit: 1 piece
1piece
piece

Item no. 6132223
Device support SL GTO 50-70Type
SL GTO 50-70 lgr
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
SL 2070 cws
2000
Cream; RAL 9001
6132208
SL 2070 rws
2000
Pure white; RAL 9010
6132267
SL 2070 lgr
2000
Light grey; RAL 7035
6132269
Colour
SL 2070 cws
Item no.
6132208
Length
2000
Colour
Cream; RAL 9001
SL 2070 rws
Item no.
6132267
Length
2000
Colour
Pure white; RAL 9010
SL 2070 lgr
Item no.
6132269
Length
2000
Colour
Light grey; RAL 7035






