Device support SL GT5070M45
Type SL GT5070M45 lgr
Item no. 6134501
EAN 4012197376451



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Empty device support for the skirting trunking systems SL, SL-L and SL-T to install devices of module 45 design in the trunking widths 50 and 70 mm.
When data modules are used, due to their design, compliance with the mandatory bending radius of the data cables is potentially not guaraneed.
When data modules are used, due to their design, compliance with the mandatory bending radius of the data cables is potentially not guaraneed.
Technical data
Dimensions
| Length | 116 mm |
|---|---|
| Width | 139 mm |
| Height | 50 mm |
Technical data
| Halogen-free | no |
|---|---|
| Decoration | Without |
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Mounting direction | Horizontal |
| for trunking height | 70 mm |
| Accessory mounting type | Standard |
| Equipment | Without |
| ROHS-conformant | yes |
| Duct height, min. | 50 mm |
| Trunking height, max. | 70 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 116x139x50 |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | SL Trunking |
Environmental Data
0,4215 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4215 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4215 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL GT5070M45 rws
Pure white; RAL 9010
6134500
SL GT5070M45 lgr
Light grey; RAL 7035
6134501
Colour
SL GT5070M45 rws
Item no.
6134500
Colour
Pure white; RAL 9010
SL GT5070M45 lgr
Item no.
6134501
Colour
Light grey; RAL 7035

