Service pole, type ISST70140B
Type ISST70140BEL
Item no. 6290013
EAN 4012195161219



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS twin aluminium service pole with a 76.5 mm system opening.
Set consists of:
1 single-compartment pole with clamping fastening
Total length: 3,315–3,480 mm
1 fastening option for lighting
1 ceiling fastening with clamping device
1 device installation profile
Length: 1,000 mm
1 aluminium cover
Length: 1,000 mm
1 ISSBP70140 floor plate
The area for device installation is suitable to accept front-locking
device installation sockets of the 71GD... series. The panel to fasten luminaires is attached at a height of 1,850 mm and its own height is 148 mm. It is possible to create various kinds of workplace or general room lighting using the standard wall brackets from lighting manufacturers.
The following accessories can be used, depending on the mounting situation.
Set consists of:
1 single-compartment pole with clamping fastening
Total length: 3,315–3,480 mm
1 fastening option for lighting
1 ceiling fastening with clamping device
1 device installation profile
Length: 1,000 mm
1 aluminium cover
Length: 1,000 mm
1 ISSBP70140 floor plate
The area for device installation is suitable to accept front-locking
device installation sockets of the 71GD... series. The panel to fasten luminaires is attached at a height of 1,850 mm and its own height is 148 mm. It is possible to create various kinds of workplace or general room lighting using the standard wall brackets from lighting manufacturers.
The following accessories can be used, depending on the mounting situation.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 146 mm |
| Height | 65 mm |
| Pole height, min. | 3315 mm |
| Pole height, max. | 3480 mm |
Technical data
| Number of compartments | 1 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Oval |
| Adjustable | yes |
| Height compensation, min. | 315 mm |
| Height compensation, max. | 480 mm |
| Number of usable covers | 1 |
| Changes according to location | no |
| Ceiling mounting | yes |
| Floor mounting | yes |
| Cable entry | Top/bottom |
| Pre-wired | no |
| Continuous profile | no |
| Version for | Single-sided |
| Fastening type | Tension |
| Cover width | 76,5 mm |
| Dimension | 3000x146x65 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | ISS |
Environmental Data
100,7864 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 100,7864 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 100,7864 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6290160
Adapter stabiliser for ISST70140Type
ISSZS70140RW
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Fastening type
Material
Colour
Surface
Item no.
ISST70140BRW
3000
Tension
Aluminium
Pure white; RAL 9010
6290010
ISST70140BEL
3000
Tension
Aluminium
aluminium
Anodised
6290013
Colour
ISST70140BRW
Item no.
6290010
Length
3000
Fastening type
Tension
Material
Aluminium
Colour
Pure white; RAL 9010
ISST70140BEL
Item no.
6290013
Length
3000
Fastening type
Tension
Surface
Anodised
Material
Aluminium
Colour
aluminium






