Rubber support for 70140
Type ISSGU70140
|Item no. 6290174
|EAN 4012195161936



Item no. / Type
6290174 / ISSGU70140
Length
145 mm
Width
64 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Rubber support for slip-free fixing of the floor-ceiling service pole. The rubber support is suitable for mounting service poles of types ISST70140, ISSOG70140 and ISST70140B.
Technical data
Dimensions
| Length | 145 mm |
|---|---|
| Width | 64 mm |
| Height | 4 mm |
Technical data
| Halogen-free | no |
|---|---|
| Type of accessory | Rubber support |
| Dimension | 145x64x4 |
| Material | Rubber |
| Colour | Black |
| Product series | ISS |
Environmental Data
0,3882 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3882 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3882 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
ISSGU70140
145
64
6290174
ISSGU70140
Item no.
6290174
Length
145
Width
64

