Service pole, type ISST70140
Type ISST70140RW
|Item no. 6288930
|EAN 4012195160663



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS twin aluminium service pole with a 76.5 mm system opening.
Set consists of:
1 single-compartment column with clamping attachment
Total length: 3,315–3,480 mm
1 single-compartment pole with clamping device
1 trunking installation profile
Length 1,000 mm
1 aluminium cover
Length: 1,000 mm
The area for device installation is suitable for accepting front-locking accessory mounting boxes of the series 71GD...
The following accessories can be used, depending on the mounting situation.
Set consists of:
1 single-compartment column with clamping attachment
Total length: 3,315–3,480 mm
1 single-compartment pole with clamping device
1 trunking installation profile
Length 1,000 mm
1 aluminium cover
Length: 1,000 mm
The area for device installation is suitable for accepting front-locking accessory mounting boxes of the series 71GD...
The following accessories can be used, depending on the mounting situation.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 146 mm |
| Height | 65 mm |
| Pole height, min. | 3315 mm |
| Pole height, max. | 3480 mm |
Technical data
| Number of compartments | 1 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Oval |
| Adjustable | yes |
| Height compensation, min. | 315 mm |
| Height compensation, max. | 480 mm |
| Number of usable covers | 1 |
| Changes according to location | no |
| Ceiling mounting | yes |
| Floor mounting | yes |
| Cable entry | Top/bottom |
| Pre-wired | no |
| Continuous profile | no |
| Version for | Single-sided |
| Fastening type | Tension |
| Cover width | 76,5 mm |
| Dimension | 3000x146x65 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
97,4311 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 97,4311 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 97,4311 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6290160
Adapter stabiliser for ISST70140Type
ISSZS70140RW
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fastening type
Material
Colour
Surface
Item no.
ISST70140RW
3000
Tension
Aluminium
Pure white; RAL 9010
6288930
ISST70140EL
3000
Tension
Aluminium
aluminium
Anodised
6288933
Colour
ISST70140RW
Item no.
6288930
Length
3000
Fastening type
Tension
Material
Aluminium
Colour
Pure white; RAL 9010
ISST70140EL
Item no.
6288933
Length
3000
Fastening type
Tension
Surface
Anodised
Material
Aluminium
Colour
aluminium






