Service pole, type ISSOGHS70140
Type ISSOGHS70140EL
Item no. 6289096
EAN 4012196258758



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS aluminium service pole with a 76.5 mm system opening.
Set consists of:
1 single-compartment pole with stand
Total length: 675 mm
1 aluminium cover
Length: 675 mm
The design of this ISS service pole is based on the oval-shaped aluminium profile of ISSOG70140 floor-ceiling poles. The 76.5 mm system opening is suitable for directly accepting mounting box accessories of series 71GD... for the equipment with switching and connection devices.
Set consists of:
1 single-compartment pole with stand
Total length: 675 mm
1 aluminium cover
Length: 675 mm
The design of this ISS service pole is based on the oval-shaped aluminium profile of ISSOG70140 floor-ceiling poles. The 76.5 mm system opening is suitable for directly accepting mounting box accessories of series 71GD... for the equipment with switching and connection devices.
Technical data
Dimensions
| Length | 675 mm |
|---|---|
| Width | 146 mm |
| Height | 65 mm |
| Pole height, min. | 675 mm |
Technical data
| Number of compartments | 1 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Oval |
| Adjustable | no |
| Number of usable covers | 1 |
| Changes according to location | no |
| Ceiling mounting | no |
| Floor mounting | yes |
| Cable entry | Bottom |
| Pre-wired | no |
| Continuous profile | yes |
| Version for | Single-sided |
| Fastening type | Stand |
| Cover width | 76,5 mm |
| Dimension | 675x146x65 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Product series | ISS |
Environmental Data
22,7877 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,7877 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 22,7877 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6288610
Accessory mounting box 71GD6, singleType
71GD6
Smallest selling unit: 5 piece
5piece
piece

Item no. 6288608
Accessory mounting box 71GD7-2, doubleType
71GD7-2
Smallest selling unit: 2 piece
2piece
piece

Item no. 6288704
Protective conductor connection bracketType
8AWR
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
ISSOGHS70140EL
675
aluminium
6289096
ISSOGHS70140RW
675
Pure white; RAL 9010
6289098
Colour
ISSOGHS70140EL
Item no.
6289096
Length
675
Colour
aluminium
ISSOGHS70140RW
Item no.
6289098
Length
675
Colour
Pure white; RAL 9010


