Service pole, type ISSHS4
Type ISSHS4RW
Item no. 6286700
EAN 4012195143888



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS sheet steel service pole with a 76.5 mm system opening on four sides.
Empty, fittable from all four sides with six standard devices (socket, telephone, etc.) on each side, max. 24 devices. Fastening possible directly on the floor. Accessory mounting boxes to be ordered separately. The service pole is suitable for accepting front locking accessory mounting boxes of the series 71GD....
Empty, fittable from all four sides with six standard devices (socket, telephone, etc.) on each side, max. 24 devices. Fastening possible directly on the floor. Accessory mounting boxes to be ordered separately. The service pole is suitable for accepting front locking accessory mounting boxes of the series 71GD....
Technical data
Dimensions
| Length | 680 mm |
|---|---|
| Width | 212 mm |
| Height | 212 mm |
| Pole height, min. | 680 mm |
Technical data
| Number of compartments | 4 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Square |
| Adjustable | no |
| Number of usable covers | 4 |
| Changes according to location | no |
| Ceiling mounting | no |
| Floor mounting | yes |
| Cable entry | Bottom |
| Pre-wired | no |
| Continuous profile | yes |
| Version for | Miscellaneous |
| Fastening type | Bolts |
| Cover width | 76,5 mm |
| Dimension | 680x212x212 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
36,2655 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 36,2655 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 36,2655 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6288610
Accessory mounting box 71GD6, singleType
71GD6
Smallest selling unit: 5 piece
5piece
piece

Item no. 6288608
Accessory mounting box 71GD7-2, doubleType
71GD7-2
Smallest selling unit: 2 piece
2piece
piece

Item no. 6288704
Protective conductor connection bracketType
8AWR
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
ISSHS4RW
680
Pure white; RAL 9010
6286700
ISSHS4LGR
680
Light grey; RAL 7035
6286702
Colour
ISSHS4RW
Item no.
6286700
Length
680
Colour
Pure white; RAL 9010
ISSHS4LGR
Item no.
6286702
Length
680
Colour
Light grey; RAL 7035



