Service pole, type ISSHS140500
Type ISSHS140500RW
Item no. 6290030
EAN 4012195161288



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS aluminium service pole, 2-compartment, with a 76.5 mm system opening.
Empty, equippable with standard devices (socket, telephone, etc.) max. 8 devices.
Fixing possible directly on floor. Accessory mounting boxes to be ordered separately.
The service pole is suitable for accepting front-locking accessory mounting boxes of the series 71GD.... The installation of a partition of type GA-TW (6279711) and the installation of the cover clip, type KL80A, are possible as an option.
Empty, equippable with standard devices (socket, telephone, etc.) max. 8 devices.
Fixing possible directly on floor. Accessory mounting boxes to be ordered separately.
The service pole is suitable for accepting front-locking accessory mounting boxes of the series 71GD.... The installation of a partition of type GA-TW (6279711) and the installation of the cover clip, type KL80A, are possible as an option.
Technical data
Dimensions
| Length | 500 mm |
|---|---|
| Width | 130 mm |
| Height | 140 mm |
| Pole height, min. | 500 mm |
Technical data
| Number of compartments | 2 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Rectangular |
| Adjustable | no |
| Number of usable covers | 2 |
| Changes according to location | no |
| Ceiling mounting | no |
| Floor mounting | yes |
| Cable entry | Bottom |
| Pre-wired | no |
| Continuous profile | yes |
| Version for | Double-sided |
| Fastening type | Bolts |
| ROHS-conformant | yes |
| Cover width | 76,5 mm |
| Dimension | 500x130x140 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
38,5707 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 38,5707 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 38,5707 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6288610
Accessory mounting box 71GD6, singleType
71GD6
Smallest selling unit: 5 piece
5piece
piece

Item no. 6288608
Accessory mounting box 71GD7-2, doubleType
71GD7-2
Smallest selling unit: 2 piece
2piece
piece

Item no. 6288704
Protective conductor connection bracketType
8AWR
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
ISSHS140500RW
500
Pure white; RAL 9010
6290030
ISSHS140500EL
500
aluminium
6290033
Colour
ISSHS140500RW
Item no.
6290030
Length
500
Colour
Pure white; RAL 9010
ISSHS140500EL
Item no.
6290033
Length
500
Colour
aluminium

