Service pole, type ISS140100R
Type ISS140100RRW
Item no. 6289070
EAN 4012195477433




Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS aluminium service pole with a thin tube to the ceiling.
Set consists of:
1 two-compartment pole with clamping fastening
Total length 3,315‒3,480 mm
1 ceiling fastening with clamping device
2 aluminium covers
Length: 780 mm
The service pole has a 76.5 mm system opening in the area for device installation and is suitable for accepting front-locking accessory mounting boxes of the series 71GD...
Set consists of:
1 two-compartment pole with clamping fastening
Total length 3,315‒3,480 mm
1 ceiling fastening with clamping device
2 aluminium covers
Length: 780 mm
The service pole has a 76.5 mm system opening in the area for device installation and is suitable for accepting front-locking accessory mounting boxes of the series 71GD...
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 140 mm |
| Pole height, min. | 3315 mm |
| Pole height, max. | 3480 mm |
Technical data
| Number of compartments | 2 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Installation space, angular/pole, round |
| Adjustable | yes |
| Height compensation, min. | 315 mm |
| Height compensation, max. | 480 mm |
| Number of usable covers | 2 |
| Changes according to location | no |
| Ceiling mounting | yes |
| Floor mounting | yes |
| Cable entry | Top/bottom |
| Pre-wired | no |
| Continuous profile | no |
| Version for | Double-sided |
| Fastening type | Tension |
| Cover width | 76,5 mm |
| Dimension | 3000x100x140 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
158,3545 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 158,3545 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 158,3545 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6290336
Floor plate for ISS140100RType
ISSBP140100RW
Smallest selling unit: 1 piece
1piece
piece

Item no. 6290362
Rubber support for ISS140100RType
ISSGU140100
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fastening type
Material
Colour
Surface
Item no.
ISS140100RRW
3000
Tension
Aluminium
Pure white; RAL 9010
6289070
ISS140100REL
3000
Tension
Aluminium
aluminium
Anodised
6289073
Colour
ISS140100RRW
Item no.
6289070
Length
3000
Fastening type
Tension
Material
Aluminium
Colour
Pure white; RAL 9010
ISS140100REL
Item no.
6289073
Length
3000
Fastening type
Tension
Surface
Anodised
Material
Aluminium
Colour
aluminium




