Rubber support for ISS140100R
Type ISSGU140100
|Item no. 6290362
|EAN 4012195817048



Item no. / Type
6290362 / ISSGU140100
Length
141 mm
Width
101 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Rubber support for slip-free fastening of the floor-ceiling service pole, type ISS140100R.
Technical data
Dimensions
| Length | 141 mm |
|---|---|
| Width | 101 mm |
| Height | 4 mm |
Technical data
| Halogen-free | no |
|---|---|
| Type of accessory | Rubber support |
| Dimension | 141x101x4 |
| Material | Rubber |
| Colour | Black |
| Product series | ISS |
Environmental Data
0,292 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,292 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,292 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
ISSGU140100
141
101
6290362
ISSGU140100
Item no.
6290362
Length
141
Width
101

