Service pole, type ISS110100R
Type ISS110100RRW
Item no. 6289060
EAN 4012195477037




Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS aluminium service pole with a thin tube to the ceiling.
Set consists of:
1 single-compartment pole with clamping fastening
Total length 3,315‒3,480 mm
1 clamping device for clamping to the ceiling
1 equippable aluminium installation area
Length: 780 mm
In areas for device installation, the service pole has a 76.5 mm system opening and is suitable for accepting front-locking accessory mounting boxes of the series 71GD...
Set consists of:
1 single-compartment pole with clamping fastening
Total length 3,315‒3,480 mm
1 clamping device for clamping to the ceiling
1 equippable aluminium installation area
Length: 780 mm
In areas for device installation, the service pole has a 76.5 mm system opening and is suitable for accepting front-locking accessory mounting boxes of the series 71GD...
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 110 mm |
| Pole height, min. | 3315 mm |
| Pole height, max. | 3480 mm |
Technical data
| Number of compartments | 1 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Installation space, angular/pole, round |
| Adjustable | yes |
| Height compensation, min. | 315 mm |
| Height compensation, max. | 480 mm |
| Number of usable covers | 1 |
| Changes according to location | no |
| Ceiling mounting | yes |
| Floor mounting | yes |
| Cable entry | Top/bottom |
| Pre-wired | no |
| Continuous profile | no |
| Version for | Single-sided |
| Fastening type | Tension |
| Cover width | 76,5 mm |
| Dimension | 3000x100x110 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
132,5094 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 132,5094 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 132,5094 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6290330
Floor plate for ISS110100RType
ISSBP110100RW
Smallest selling unit: 1 piece
1piece
piece

Item no. 6290358
Rubber support for ISS110100RType
ISSGU110100
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fastening type
Material
Colour
Surface
Item no.
ISS110100RRW
3000
Tension
Aluminium
Pure white; RAL 9010
6289060
ISS110100REL
3000
Tension
Aluminium
aluminium
Anodised
6289063
Colour
ISS110100RRW
Item no.
6289060
Length
3000
Fastening type
Tension
Material
Aluminium
Colour
Pure white; RAL 9010
ISS110100REL
Item no.
6289063
Length
3000
Fastening type
Tension
Surface
Anodised
Material
Aluminium
Colour
aluminium




