Rubber support for ISS110100R
Type ISSGU110100
|Item no. 6290358
|EAN 4012195817031



Item no. / Type
6290358 / ISSGU110100
Length
111 mm
Width
101 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Rubber support for slip-free fastening of the floor-ceiling service pole, type ISS110100R.
Technical data
Dimensions
| Length | 111 mm |
|---|---|
| Width | 101 mm |
| Height | 4 mm |
Technical data
| Halogen-free | no |
|---|---|
| Type of accessory | Rubber support |
| Dimension | 111x101x4 |
| Material | Rubber |
| Colour | Black |
| Product series | ISS |
Environmental Data
0,2073 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2073 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2073 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
ISSGU110100
111
101
6290358
ISSGU110100
Item no.
6290358
Length
111
Width
101

