Service pole, sheet steel, with PVC cover
Type ISS70110STKRW
|Item no. 6286540
|EAN 4012195809142



Item no. / Type
6286540 / ISS70110STKRW
Length
2505 mm
Fastening type
Telescope
Material
Steel
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Sheet steel service pole with a 76.5 mm system opening.
Set consisting of:
1 single-compartment pole with clamping fastening
Total length 2,625–3,665 mm
1 ceiling fastening with telescopic profile
1 PVC cover
Length: 2,500 mm
A 2 m PVC separating retainer and 2 cover clips are contained in the scope of delivery.
The service pole is suitable for accepting accessory mounting boxes of the
series 71GD...
The service pole is pre-mounted and ready for use immediately. The following accessories can also be used, depending on the mounting situation.
Set consisting of:
1 single-compartment pole with clamping fastening
Total length 2,625–3,665 mm
1 ceiling fastening with telescopic profile
1 PVC cover
Length: 2,500 mm
A 2 m PVC separating retainer and 2 cover clips are contained in the scope of delivery.
The service pole is suitable for accepting accessory mounting boxes of the
series 71GD...
The service pole is pre-mounted and ready for use immediately. The following accessories can also be used, depending on the mounting situation.
Technical data
Dimensions
| Length | 2505 mm |
|---|---|
| Width | 115 mm |
| Height | 75 mm |
| Pole height, min. | 2600 mm |
| Pole height, max. | 3700 mm |
Technical data
| Number of compartments | 1 St. |
|---|---|
| Halogen-free | no |
| Pole shape | Rectangular |
| Adjustable | yes |
| Height compensation, min. | 90 mm |
| Height compensation, max. | 1100 mm |
| Number of usable covers | 1 |
| Changes according to location | no |
| Ceiling mounting | yes |
| Floor mounting | no |
| Cable entry | Top |
| Pre-wired | no |
| Continuous profile | yes |
| Version for | Single-sided |
| Fastening type | Telescope |
| Cover width | 76,5 mm |
| Dimension | 2505x115x75 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
39,4236 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 39,4236 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 39,4236 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6288610
Accessory mounting box 71GD6, singleType
71GD6
Smallest selling unit: 5 piece
5piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fastening type
Material
Colour
Item no.
ISS70110STKRW
2505
Telescope
Steel
Pure white; RAL 9010
6286540
ISS70110STKRW
Item no.
6286540
Length
2505
Fastening type
Telescope
Material
Steel
Colour
Pure white; RAL 9010




