Cover screen
Type ISSAB70110RW
|Item no. 6286800
|EAN 4012195144045



Item no. / Type
6286800 / ISSAB70110RW
Smallest selling unit: 1 piece
1piece
piece
Description
Cover screen to laminate the ceiling plate cut-out in the gland area of the ISS70110ST service pole.
Technical data
Dimensions
| Length | 110 mm |
|---|---|
| Width | 110 mm |
| Height | 22 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Blanking lid | yes |
| Type of accessory | Rosette |
| Dimension | 110x110x22 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
0,5652 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5652 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5652 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
ISSAB70110RW
6286800
ISSAB70110RW
Item no.
6286800

