Service outlet GRAF9-2 BA3, wet-cleaned with floor covering recess
Type GRAF9-2 BA3
Item no. 7405743
EAN 4012196581634



Item no. / Type
7405743 / GRAF9-2 BA3
Floor covering thickness
3 mm
Nominal size for device installation units
R9
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with tube body for wet-cleaned floors for up to 12 individual Modul 45 devices in 3 UT4 universal supports, use in duct or trunking systems and system floors for indoor use.
Aluminium surface, polished, with a floor covering recess of 3 mm. For an installation depth of 65 mm.
Service outlet for tube bodies for wet-cleaned floors, 3-compartment, for the installation of mounting support MT9. Three cover paltes of type APMT5 can be installed. Application in trunking systems and in system floor in indoor areas.
Aluminium-polished surface with a floor covering recess of 3 mm For an installation depth of 65 mm.
Aluminium surface, polished, with a floor covering recess of 3 mm. For an installation depth of 65 mm.
Service outlet for tube bodies for wet-cleaned floors, 3-compartment, for the installation of mounting support MT9. Three cover paltes of type APMT5 can be installed. Application in trunking systems and in system floor in indoor areas.
Aluminium-polished surface with a floor covering recess of 3 mm For an installation depth of 65 mm.
Up to 9 installation devices can be used with a 50 mm central plate.
Technical data
Technical data
| Floor height, min. | 80 mm |
|---|---|
| Floor covering thickness | 3 mm |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Number of installable devices | 12 |
| Seal installation option | yes |
| Installation diameter | 305 |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Frame version | Carpet protection frame |
| Number of mounting boxes | 3 |
| Suitable for wet care | yes |
| External diameter | 325 mm |
| With floor covering recess | yes |
| Floor covering protection frame | yes |
| Cable outlet version | Lowerable tube body |
| Protection rating IK code | IK10 |
| Installation system type | UT4 |
| Heavy-duty version | yes |
| Nominal size for device installation units | R9 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP45 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 10,000 N |
| Cover version | Round |
| Opening mechanism | Sash lock |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 4 mm |
| Clamping range D, max. | 73 mm |
| Dimension | Ø325x73 |
| Material | Cast aluminium |
| Product series | GRAF |
Environmental Data
4,2742 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,2742 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,2742 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
UT4 45 4
7408727
Smallest selling unit: 1 piece
1piece
piece
MTU 3
7407840
Smallest selling unit: 1 piece
1piece
piece
Type
UT4 45 4
Smallest selling unit: 1 piece
1piece
piece
Type
MTU 3
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Nominal size for device installation units
Item no.
GRAF9-2 BA3
3
R9
7405743
GRAF9-2 BA3
Item no.
7405743
Floor covering thickness
3
Nominal size for device installation units
R9




