Series terminals 10 mm², polypropylene
Type 76 CE SW/ORLK 10
Item no. 2056718
EAN 4012197471323



Item no. / Type
Nominal voltage
Nominal cross-section, min.
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
Tested according to EN 60998. Steel terminals, steel screws, electrogalvanised, 12-pin, individual terminals detachable from strips using "twist'n'pull". Captive upwards screw. Max. approved ambient temperature to EN 60998: –5 to +80 °C. Nominal cross-section 10 ÷ mm² Nominal voltage 450 V Nominal current 57 A Max. connections per side: 10 mm² rigid or 6 mm² flexible.
Technical data
Dimensions
| Length | 134 mm |
|---|---|
| Width | 23 mm |
| Height | 17 mm |
Technical data
| Ambient temperature | 80 °C |
|---|---|
| Pole number | 12 |
| Nominal current | 57 A |
| Nominal voltage | 450 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Drill hole spacing, centre | 11,5 mm |
| Suitable for solid conductors | yes |
| Suitable for flexible conductors | yes |
| Suitable for multi-wire conductors | yes |
| Transparent | no |
| Number of screwless terminals per pole | 2 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Version of electrical connection 2 | Screw connection |
| Connectable conductor cross-section, fine-wire without wire-end ferrule, min. | 2,5 mm² |
| Connectable conductor cross-section, fine-wire without wire-end ferrule, max. | 6 mm² |
| Connectable conductor cross-section, single-wire, min. | 2,5 mm² |
| Connectable conductor cross-section, single-wire, max. | 10 mm² |
| Connectable conductor cross-section, multi-wire, min. | 2,5 mm² |
| Connectable conductor cross-section, multi-wire, max. | 6 mm² |
| Nominal cross-section, min. | 10 mm² |
| ROHS-conformant | yes |
| Cross-section | Max. connections per side: 10 mm² rigid or 6 mm² flexible mm² |
| No. of terminals | 12 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 10mm² |
| Material | Polypropylene |
| Colour | Black |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
No. of terminals
Colour
Item no.
76 CE WS/ORLK 10
450
10
12
White
2056716
76 CE SW/ORLK 10
450
10
12
Black
2056718
Colour
76 CE WS/ORLK 10
Item no.
2056716
Nominal voltage
450
Nominal cross-section, min.
10
No. of terminals
12
Colour
White
76 CE SW/ORLK 10
Item no.
2056718
Nominal voltage
450
Nominal cross-section, min.
10
No. of terminals
12
Colour
Black
