Round conductor, aluminium, with halogen-free sheathing
Type RD 8 TP HF
|Item no. 5021332
|EAN 4012195067474



Item no. / Type
5021332 / RD 8 TP HF
Diameter
8 mm
Nomal ring (approx. kg)
20
Cross-section
50 mm²
Nomal ring (approx. m)
100
Material
Aluminium
Smallest selling unit: 100 m
100m
m
Description
• Can be used as a conductor
• Meets the requirements of VDE 0185-305 (IEC 62305)
• With halogen-free sheathing
• Suitable for routing on, in or under plasterwork, mortar or concrete
• Meets the requirements of VDE 0185-305 (IEC 62305)
• With halogen-free sheathing
• Suitable for routing on, in or under plasterwork, mortar or concrete
Technical data
Technical data
| Diameter | 8 mm |
|---|---|
| Nomal ring (approx. kg) | 20 |
| High voltage-resistant, insulated version | no |
| Number of individual wires | 1 |
| Material property | Soft |
| Material jacket | Halogen-free plastic |
| ROHS-conformant | yes |
| Cross-section | 50 mm² |
| Nomal ring (approx. m) | 100 |
| Dimension | 8mm |
| Material | Aluminium |
| Colour | Cream; RAL 9001 |
| Length tolerance ± | 5 % |
Dimensions
| Dimension d | 8 mm |
|---|---|
| Dimension D | 11 mm |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
177 20 VA M6
5207339
Smallest selling unit: 20 piece
20piece
piece
165 MBG-8-10
5218700
Smallest selling unit: 12 piece
12piece
piece
5001 N-VA
5304176
Smallest selling unit: 10 piece
10piece
piece
5002 N-VA
5304270
Smallest selling unit: 10 piece
10piece
piece

Item no. 5207339
Cable bracket for Rd 8 mm, through-way Ø 5 mmType
177 20 VA M6
Smallest selling unit: 20 piece
20piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Diameter
Nomal ring (approx. kg)
Cross-section
Nomal ring (approx. m)
Material
Item no.
RD 8 TP HF
8
20
50
100
Aluminium
5021332
RD 8 TP HF
Item no.
5021332
Diameter
8
Nomal ring (approx. kg)
20
Cross-section
50
Nomal ring (approx. m)
100
Material
Aluminium







