Number plates Alu
Type 311 N-ALU 16
|Item no. 3049345
|EAN 4012195631392



Item no. / Type
Fit
Smallest selling unit: 5 piece
5piece
piece
Description
• To identify the point of separation
• Suitable for universal labelling (e.g. stamped numbers)
• Suitable for universal labelling (e.g. stamped numbers)
Technical data
Dimensions
| Length | 56 mm |
|---|---|
| Length | 20 m |
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | RD 16 / FL30 mm |
| Dimension | FL30/16 |
| Material | Aluminium |
Environmental Data
0,3293 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3293 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3293 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
311 N-ALU 8-10
8-10mm -> FL30/8-10
3049256
311 N-ALU 16
RD 16 / FL30
3049345
Fit
311 N-ALU 8-10
Item no.
3049256
Fit
8-10mm -> FL30/8-10
311 N-ALU 16
Item no.
3049345
Fit
RD 16 / FL30


