Round conductor, aluminium
Type RD 8-ALU-T
Item no. 5021294
EAN 4012195901273



Item no. / Type
Diameter
Nomal ring (approx. kg)
Cross-section
Nomal ring (approx. m)
Smallest selling unit: 150 m
150m
m
Description
• Can be used as a conductor according to DIN EN 62561-2 (VDE 0185-561-2)
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• RD 8 ALU: Semi-hard (E-AlMgSi0.5 corresponds to DIN 48801)
• RD 8 ALU-T: Can be subjected to torsion (E-AlMgSi0.5 corresponds to DIN 48801)
• RD 10 ALU: Pure aluminium (E-Al corresponds to DIN 48801)
• AL and ALMgSi may not be routed directly on, in or under plaster, mortar or concrete, nor routed in the earth
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• RD 8 ALU: Semi-hard (E-AlMgSi0.5 corresponds to DIN 48801)
• RD 8 ALU-T: Can be subjected to torsion (E-AlMgSi0.5 corresponds to DIN 48801)
• RD 10 ALU: Pure aluminium (E-Al corresponds to DIN 48801)
• AL and ALMgSi may not be routed directly on, in or under plaster, mortar or concrete, nor routed in the earth
Technical data
Technical data
| Diameter | 8 mm |
|---|---|
| Nomal ring (approx. kg) | 20 |
| High voltage-resistant, insulated version | no |
| Number of individual wires | 1 |
| Material property | Soft |
| Material jacket | Without |
| ROHS-conformant | yes |
| Cross-section | 50 mm² |
| Nomal ring (approx. m) | 150 |
| Dimension | 8mm |
| Material | Aluminium |
| Length tolerance ± | 5 % |
Dimensions
| Dimension D | 8 mm |
|---|
Accessories
Mounting accessories
Article
Type
Item no.
Amount
177 20 VA M6
5207339
Smallest selling unit: 20 piece
20piece
piece
165 MBG-8-10
5218700
Smallest selling unit: 12 piece
12piece
piece
5001 N-VA
5304176
Smallest selling unit: 10 piece
10piece
piece
5002 N-VA
5304270
Smallest selling unit: 10 piece
10piece
piece

Item no. 5207339
Cable bracket for Rd 8 mm, through-way Ø 5 mmType
177 20 VA M6
Smallest selling unit: 20 piece
20piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Diameter
Nomal ring (approx. kg)
Cross-section
Nomal ring (approx. m)
Material
Item no.
RD 8-ALU
8
20
50
150
Aluminium
5021286
RD 8-ALU-T
8
20
50
150
Aluminium
5021294
RD 8-ALU-T 75
8
10
50
75
Aluminium
5021296
RD 10-ALU
10
20
78
95
Aluminium
5021308
Diameter
Nomal ring
(approx. kg)
Cross-section
Nomal ring
(approx. m)
RD 8-ALU
Item no.
5021286
Diameter
8
Nomal ring (approx. kg)
20
Cross-section
50
Nomal ring (approx. m)
150
Material
Aluminium
RD 8-ALU-T
Item no.
5021294
Diameter
8
Nomal ring (approx. kg)
20
Cross-section
50
Nomal ring (approx. m)
150
Material
Aluminium
RD 8-ALU-T 75
Item no.
5021296
Diameter
8
Nomal ring (approx. kg)
10
Cross-section
50
Nomal ring (approx. m)
75
Material
Aluminium
RD 10-ALU
Item no.
5021308
Diameter
10
Nomal ring (approx. kg)
20
Cross-section
78
Nomal ring (approx. m)
95
Material
Aluminium







