Pluggable cover, unequipped
Type D02 L
Item no. 2006080
EAN 4012197419684



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable cover for the closing of junction boxes, equipped with 6 break-out openings for connection sockets by Wieland and Wago, 3- to 5-pole. With quick lock in cover, sealable. Halogen-free material, UV-resistant Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection class IP30.
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 39 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP30 |
| For Ex zone | Without |
| Version, concealed and cavity wall cover | Suitable for snap-in connector (manufacturer specific) |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Shape | Rectangular |
| Fastening type | Screw fastening |
| ROHS-conformant | yes |
| Dimension | 150x116x39 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | T series |
Environmental Data
0,3077 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3077 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3077 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
UT01+SB BE
2006010
Smallest selling unit: 1 piece
1piece
piece
T 100 ZE IP30
2007805
Smallest selling unit: 1 piece
1piece
piece

Item no. 2006010
Lower part junction box, with fastening elementType
UT01+SB BE
Smallest selling unit: 1 piece
1piece
piece

Item no. 2007805
T 100 junction box, with strain relief entries IP 30Type
T 100 ZE IP30
Smallest selling unit: 1 piece
1piece
piece

Item no. 2006150
Fastening element for junction boxesType
SB BE
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
D01 L
2006040
D02 L
2006080
D04 L
2006130
D01 L SW
2006230
D02 L SW
2006254
D04 L SW
2006274
D01 L
Item no.
2006040
D02 L
Item no.
2006080
D04 L
Item no.
2006130
D01 L SW
Item no.
2006230
D02 L SW
Item no.
2006254
D04 L SW
Item no.
2006274




