Pluggable cover, equipped, OBO GST18
Type D01 2x3p WD
Item no. 2006042
EAN 4012197419547



Item no. / Type
Number of 3-pole sockets
Number of 4-pole sockets
Number of 5-pole sockets
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable cover for the closing of junction boxes, equipped with 2 Wieland GST18 plug systems, prewired with lever plug-in connector With quick lock in cover, sealable. Halogen-free material, UV-resistant Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection class IP30.
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 60 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP30 |
| Version, concealed and cavity wall cover | Suitable for snap-in connector (manufacturer specific) |
| Number of 3-pole sockets | 2 |
| Number of 4-pole sockets | 0 |
| Number of 5-pole sockets | 0 |
| Shape | Rectangular |
| Fastening type | Screw fastening |
| ROHS-conformant | Exempt |
| Dimension | 150x116x60 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | T series |
Environmental Data
0,3127 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3127 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3127 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
UT01+SB BE
2006010
Smallest selling unit: 1 piece
1piece
piece
T 100 ZE IP30
2007805
Smallest selling unit: 1 piece
1piece
piece
D01 2x3p WD(1+1)
2006044
Smallest selling unit: 1 piece
1piece
piece

Item no. 2006010
Lower part junction box, with fastening elementType
UT01+SB BE
Smallest selling unit: 1 piece
1piece
piece

Item no. 2007805
T 100 junction box, with strain relief entries IP 30Type
T 100 ZE IP30
Smallest selling unit: 1 piece
1piece
piece

Item no. 2006150
Fastening element for junction boxesType
SB BE
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Number of 3-pole sockets
Number of 4-pole sockets
Number of 5-pole sockets
Item no.
D01 2x3p WD
2
0
0
2006042
D01 2x3p WD(1+1)
2
0
0
2006044
D01 3x3p WD
3
0
0
2006046
D01 4x3p WD
4
0
0
2006048
D01 4x3p WD(2+2)
4
0
0
2006050
D01 6x3p WD
6
0
0
2006058
D01 6x3p WD(4+2)
6
0
0
2006060
D02 3x3p+1x4p WD
3
1
0
2006082
D02 2x4p WD
0
2
0
2006084
D02 2x5p WD
0
0
2
2006086
D02 4x5p WD
0
0
4
2006088
D01 2x3p WD SW
0
0
2006234
D01 3x3p WD SW
0
0
2006238
D01 4x3p WD SW
0
0
2006242
D01 4x3p WD2 SW
0
0
2006246
D02 2x5p DALI SW
0
0
2006258
Number of 3-pole sockets
Number of 4-pole sockets
Number of 5-pole sockets
D01 2x3p WD
Item no.
2006042
Number of 3-pole sockets
2
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 2x3p WD(1+1)
Item no.
2006044
Number of 3-pole sockets
2
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 3x3p WD
Item no.
2006046
Number of 3-pole sockets
3
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 4x3p WD
Item no.
2006048
Number of 3-pole sockets
4
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 4x3p WD(2+2)
Item no.
2006050
Number of 3-pole sockets
4
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 6x3p WD
Item no.
2006058
Number of 3-pole sockets
6
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 6x3p WD(4+2)
Item no.
2006060
Number of 3-pole sockets
6
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D02 3x3p+1x4p WD
Item no.
2006082
Number of 3-pole sockets
3
Number of 4-pole sockets
1
Number of 5-pole sockets
0
D02 2x4p WD
Item no.
2006084
Number of 3-pole sockets
0
Number of 4-pole sockets
2
Number of 5-pole sockets
0
D02 2x5p WD
Item no.
2006086
Number of 3-pole sockets
0
Number of 4-pole sockets
0
Number of 5-pole sockets
2
D02 4x5p WD
Item no.
2006088
Number of 3-pole sockets
0
Number of 4-pole sockets
0
Number of 5-pole sockets
4
D01 2x3p WD SW
Item no.
2006234
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 3x3p WD SW
Item no.
2006238
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 4x3p WD SW
Item no.
2006242
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 4x3p WD2 SW
Item no.
2006246
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D02 2x5p DALI SW
Item no.
2006258
Number of 3-pole sockets
0
Number of 4-pole sockets
0




