Pluggable cover, equipped, Modul 45
Type D03 2MSD WS
Item no. 2006116
EAN 4012197419837



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable cover for the closing of junction boxes, equipped with 2 Module 45 sockets, prewired with lever plug-in connector With quick lock in cover, sealable. Halogen-free material, UV-resistant Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection class IP30.
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 60 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP30 |
| Version, concealed and cavity wall cover | Lid with sockets |
| Shape | Rectangular |
| Fastening type | Screw fastening |
| ROHS-conformant | yes |
| Dimension | 150x116x60 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | T series |
Environmental Data
0,6109 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6109 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6109 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
UT01+SB BE
2006010
Smallest selling unit: 1 piece
1piece
piece
T 100 ZE IP30
2007805
Smallest selling unit: 1 piece
1piece
piece

Item no. 2006010
Lower part junction box, with fastening elementType
UT01+SB BE
Smallest selling unit: 1 piece
1piece
piece

Item no. 2007805
T 100 junction box, with strain relief entries IP 30Type
T 100 ZE IP30
Smallest selling unit: 1 piece
1piece
piece

Item no. 2006150
Fastening element for junction boxesType
SB BE
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
D03 2MSD WS
2006116
D03 2MSD WS SW
2006266
D03 2MSD WS
Item no.
2006116
D03 2MSD WS SW
Item no.
2006266




