On-floor installation trunking, trunking height 75 mm
Type AIKU 35075
Item no. 7404720
EAN 4012195100782




Item no. / Type
7404720 / AIKU 35075
Length
2400 mm
Width
350 mm
Height
75 mm
Usable cross-section
248 cm²
Smallest selling unit: 2.4 m
2.4m
m
Description
On-floor trunking base, 1 compartment, for blank/mounting lid with slope on one side, with plug-fit aluminium side profiles for layering and fixing the trunking lid, metal floor base with holding shackles for max. two plug-in, self-contacting dividers and groove for earth conductor clamp. Trunking height suitable for installation of Telitanks or service outlets of nominal size 4, 6, 9.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 350 mm |
| Height | 75 mm |
| Dimension B | 350 mm |
| Dimension b | 350 mm |
| Dimension h | 75 mm |
Technical data
| Usable cross-section | 248 cm² |
|---|---|
| Plate thickness, base | 1 mm |
| Number of compartments | 3 St. |
| Number of insertable partitions | 2 |
| Cross-section, draw a | 11673 mm² |
| Cross-section, draw b | 2250 mm² |
| Cross-section, draw 3 | 10908 mm² |
| With separating retainer | no |
| ROHS-conformant | yes |
| Suitable for | Cover sloping on one side |
| Dimension | 2400x375x75 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Plug |
| Product series | AIK |
Environmental Data
18,249 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 18,249 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 18,249 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 7404770
Trunking end piece, left sideType
AIK ESL 35075
Smallest selling unit: 1 piece
1piece
piece

Item no. 7404794
Trunking end piece, right sideType
AIK ESR 35075
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Height
Usable cross-section
Item no.
AIKU 35075
2400
350
75
248
7404720
AIKU 35075
Item no.
7404720
Length
2400
Width
350
Height
75
Usable cross-section
248

