Trunking end piece, left side
Type AIK ESL 35075
Item no. 7404770
EAN 4012195100904



Item no. / Type
Width
Duct height, min.
Smallest selling unit: 1 piece
1piece
piece
Description
Trunking end piece for left blanking of AIK trunking, with connection terminal for protective cable connection.
Technical data
Dimensions
| Width | 350 mm |
|---|---|
| Dimension h | 72 mm |
Technical data
| Trunking width, min. | 250 mm |
|---|---|
| ROHS-conformant | Exempt |
| Duct height, min. | 75 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
1,0022 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0022 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0022 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Duct height, min.
Item no.
AIK ESL 15040
150
40
7404750
AIK ESL 20070
200
70
7404758
AIK ESL 25040
250
40
7404762
AIK ESL 25070
250
70
7404766
AIK ESL 35075
350
75
7404770
Width
Duct height, min.
AIK ESL 15040
Item no.
7404750
Width
150
Duct height, min.
40
AIK ESL 20070
Item no.
7404758
Width
200
Duct height, min.
70
AIK ESL 25040
Item no.
7404762
Width
250
Duct height, min.
40
AIK ESL 25070
Item no.
7404766
Width
250
Duct height, min.
70
AIK ESL 35075
Item no.
7404770
Width
350
Duct height, min.
75
