Trunking end piece, right side
Type AIK ESR 35075
Item no. 7404794
EAN 4012195101024



Item no. / Type
Width
Duct height, min.
Smallest selling unit: 1 piece
1piece
piece
Description
Trunking end piece for right blanking of AIK trunking, with connection terminal for protective cable connection.
Technical data
Dimensions
| Width | 350 mm |
|---|---|
| Dimension h | 72 mm |
Technical data
| Trunking width, min. | 350 mm |
|---|---|
| ROHS-conformant | Exempt |
| Duct height, min. | 75 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
1,1966 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1966 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1966 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Duct height, min.
Item no.
AIK ESR 15040
150
40
7404774
AIK ESR 20070
200
70
7404782
AIK ESR 25040
250
40
7404786
AIK ESR 25070
250
70
7404790
AIK ESR 35075
350
75
7404794
Width
Duct height, min.
AIK ESR 15040
Item no.
7404774
Width
150
Duct height, min.
40
AIK ESR 20070
Item no.
7404782
Width
200
Duct height, min.
70
AIK ESR 25040
Item no.
7404786
Width
250
Duct height, min.
40
AIK ESR 25070
Item no.
7404790
Width
250
Duct height, min.
70
AIK ESR 35075
Item no.
7404794
Width
350
Duct height, min.
75
