Mounting support, 2 x type C
Type MTGE2F 2C
Item no. 7407843
EAN 4012195872597



Item no. / Type
7407843 / MTGE2F 2C
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support to accept two data connection modules of the following types: Brand-Rex: shielded; EKU: E-Stone; Dätwyler: KS-T, MS-K and KU-T module; R&M: Snap-In and Keystone; Rutenbeck: UM and UMflex; SETEC: MKJ, UKJ and XKJ; Siemon TERA; Telegärtner: AMJ and UMJ.
Dimensions of a mounting opening in mm: 19.30 x 14.80.
Dimensions of a mounting opening in mm: 19.30 x 14.80.
Suitable for GE2F installation unit with tube body.
Technical data
Dimensions
| Length | 108 mm |
|---|---|
| Width | 108 mm |
Technical data
| Labelling panel | no |
|---|---|
| Strain relief option | yes |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Installation opening for on-floor tank | no |
| Number of installable devices | 2 |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Lowerable to be flush-floor | no |
| Depth | 14 mm |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Number of strain reliefs | 0 |
| Heavy-duty version | no |
| Accessory mounting type | Bolts |
| Version for | Support shape |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Stainless steel 1.4301 |
Environmental Data
0,3049 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3049 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3049 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
ASM-C6 GS
6117345
Smallest selling unit: 1 piece
1piece
piece
ASM-C6A G
6117346
Smallest selling unit: 1 piece
1piece
piece
ASM-C5 S
6117347
Smallest selling unit: 1 piece
1piece
piece
ASM-C6A
6117348
Smallest selling unit: 1 piece
1piece
piece
ASM-C6 S
6117349
Smallest selling unit: 1 piece
1piece
piece

Item no. 6117345
Connection module Cat. 6, shielded, snap-inType
ASM-C6 GS
Smallest selling unit: 1 piece
1piece
piece

Item no. 6117346
Connection module Cat. 6A, shielded, KeystoneType
ASM-C6A G
Smallest selling unit: 1 piece
1piece
piece

Item no. 6117347
Connection module Cat. 5E, unshielded, snap-inType
ASM-C5 S
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MTGE2F 2C
7407843
MTGE2F 2C
Item no.
7407843


