Module support for vertical installation Modul 45® devices
Type MT45V 0
Item no. 7408698
EAN 4012195759393



Item no. / Type
7408698 / MT45V 0
Smallest selling unit: 1 piece
1piece
piece
Description
Module support for the installation of up to eight Modul 45 devices in an empty standard device insert or in an empty height-adjustable cassette of the nominal sizes 9 or R9. The module support is snapped into the locking ladders.
MT45V installation frames for the installation of Modul 45 devices and the MPMT45 mounting plates for data sockets can be ordered separately. The holes on the side wall for the pipe entry have a diameter of 21 mm.
MT45V installation frames for the installation of Modul 45 devices and the MPMT45 mounting plates for data sockets can be ordered separately. The holes on the side wall for the pipe entry have a diameter of 21 mm.
Technical data
Technical data
| Strain relief option | yes |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Seal installation option | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Accessory mounting type | Lock |
| ROHS-conformant | yes |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
1,0923 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0923 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0923 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
MT45V 4
7408670
Smallest selling unit: 5 piece
5piece
piece
MT45V 3 3WS V
7408697
Smallest selling unit: 1 piece
1piece
piece
MPMT45 2C
7408705
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408670
Installation frame for four single Modul 45® devicesType
MT45V 4
Smallest selling unit: 5 piece
5piece
piece
Type
MT45V 3 3WS V
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408705
Mounting plate 2 x data socket type C for System 55Type
MPMT45 2C
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
MT45V 0
7408698
MT45V 0
Item no.
7408698

