Mounting plate 2 x data socket type C for System 55
Type MPMT45 2C
Item no. 7408705
EAN 4012195693482



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting plate to accept two connection sockets for data technology of the following types: Brand-Rex: shielded module; EKU: E-Stone module; Dätwyler: KS-T, MS-K and KU-T module; R&M: Snap-In and Keystone module; Rutenbeck: UM and UMflex module; SETEC: MKJ, UKJ and XKJ module; Siemon TERA; Telegärtner: AMJ and UMJ module.
Dimensions of a mounting opening in mm: 19.30 x 14.80.
Dimensions of a mounting opening in mm: 19.30 x 14.80.
Technical data
Technical data
| Connection options | 2 connection sockets for data technology of the following types: Brand-Rex; EKU; Dätwyler; Rutenbeck; SETEC; Siemon TERA; Telegärtner |
|---|---|
| Labelling panel | no |
| Strain relief option | yes |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Lowerable to be flush-floor | no |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Heavy-duty version | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 77x24x1,5 |
| Material | Stainless steel 1.4301 |
Environmental Data
0,1647 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1647 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1647 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
MPMT45 2A
7408701
MPMT45 2B
7408703
MPMT45 2C
7408705
MPMT45 2F
7408707
MPMT45 2A
Item no.
7408701
MPMT45 2B
Item no.
7408703
MPMT45 2C
Item no.
7408705
MPMT45 2F
Item no.
7408707
