Main branch terminal, 1-pole
Type HLAK 1-2x70 GRBL
Item no. 2009046
EAN 4012196614370



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
1-pin main terminal block, 4 x 70 mm² conductor connection cross-sections per pin. With 2 screws per terminal for secure contact pressure. High-resistance quick-action fastening made of galvanised sheet steel for simple mounting on support rails.
Terminal covers are available in the standard conductor colours.
Terminal covers are available in the standard conductor colours.
Technical data
Dimensions
| Width | 55 mm |
|---|---|
| Height | 40 mm |
Technical data
| Impact-resistant | yes |
|---|---|
| Ambient temperature | 40 °C |
| Halogen-free | yes |
| Pole number | 1 |
| Nominal current | 190 A |
| Nominal voltage | 960 V |
| Insulation material | Thermoplast |
| Suitable for solid conductors | yes |
| Suitable for flexible conductors | no |
| Suitable for multi-wire conductors | yes |
| Max. Cable cross-section | 70 mm² |
| Transparent | no |
| With actuating levers | no |
| Number of screwless terminals per pole | 4 |
| Max. Conductor cross-section | 70 mm² |
| VDE-tested | yes |
| Connection position | Top/bottom |
| Connectable conductor cross-section, fine-wire with wire-end ferrule, min. | 4 mm² |
| Connectable conductor cross-section, fine-wire with wire-end ferrule, max. | 50 mm² |
| Connectable conductor cross-section, single-wire, min. | 4 mm² |
| Connectable conductor cross-section, single-wire, max. | 70 mm² |
| Connectable conductor cross-section, multi-wire, min. | 4 mm² |
| Connectable conductor cross-section, multi-wire, max. | 70 mm² |
| Suitable for round cable connection | yes |
| Suitable for sector conductor connection | yes |
| Suitable for ribbon conductor connection | no |
| Max. Measuring operating current Ie | 190 A |
| Nominal cross-section, min. | 70 mm² |
| Connection type | Bolts |
| ROHS-conformant | yes |
| No. of terminals | 4 |
| Connection cross-section, multi-wire, min. | 4 mm² |
| Connection cross-section, multi-wire, max. | 70 mm² |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 70 °C |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 960 °C |
| Dimension | 70/70mm² |
| Colour | grey / blue |
| Product series | HSK |
Environmental Data
0,037 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,037 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,037 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Connection type
Colour
Item no.
HLAK 1-2x70 GR
Bolts
Grey
2009042
HLAK 1-2x70 GRGN
Bolts
Grey / green
2009044
HLAK 1-2x70 GRBL
Bolts
grey / blue
2009046
Colour
HLAK 1-2x70 GR
Item no.
2009042
Connection type
Bolts
Colour
Grey
HLAK 1-2x70 GRGN
Item no.
2009044
Connection type
Bolts
Colour
Grey / green
HLAK 1-2x70 GRBL
Item no.
2009046
Connection type
Bolts
Colour
grey / blue

