LG 60 cable ladder, 3 m VSF FT
Type LG 630 VSF 3 FT
Item no. 6207541
EAN 4012196748815



Item no. / Type
Length
Width
Rail thickness
Surface
Smallest selling unit: 3 m
3m
m
Description
Cable ladder for horizontal routing of cables. Can be used in the widths 200–400 mm as a standard support structure for the maintenance of electrical functionality according to DIN 4102 Part 12. Maintenance of electrical functionality classes E30 to E90. With riveted C profile rung, open in an upward direction.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 60 mm |
| Dimension B | 300 mm |
| Rung slot dimension | 17,00 |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Usable cross-section | 14800 mm² |
| Rung distance | 150 mm |
| Version of the rungs | Profile perforated |
| Side rail version | Profile (open) |
| Fastening of rung | Blind riveted |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x300x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Fire protection | Maintenance of electrical function of standard support structure |
Environmental Data
5,3296 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,3296 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,3296 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Surface
Material
Item no.
LG 620 VSF 3 FS
3000
200
yes
1,5
Strip galvanised
Steel
6207518
LG 630 VSF 3 FS
3000
300
yes
1,5
Strip galvanised
Steel
6207519
LG 640 VSF 3 FS
3000
400
yes
1,5
Strip galvanised
Steel
6207520
LG 620 VSF 3 FT
3000
200
yes
1,5
Hot-dip galvanised
Steel
6207540
LG 630 VSF 3 FT
3000
300
yes
1,5
Hot-dip galvanised
Steel
6207541
LG 640 VSF 3 FT
3000
400
yes
1,5
Hot-dip galvanised
Steel
6207542
Width
Surface
LG 620 VSF 3 FS
Item no.
6207518
Length
3000
Width
200
Maintain electrical functions
yes
Rail thickness
1,5
Surface
Strip galvanised
Material
Steel
LG 630 VSF 3 FS
Item no.
6207519
Length
3000
Width
300
Maintain electrical functions
yes
Rail thickness
1,5
Surface
Strip galvanised
Material
Steel
LG 640 VSF 3 FS
Item no.
6207520
Length
3000
Width
400
Maintain electrical functions
yes
Rail thickness
1,5
Surface
Strip galvanised
Material
Steel
LG 620 VSF 3 FT
Item no.
6207540
Length
3000
Width
200
Maintain electrical functions
yes
Rail thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
LG 630 VSF 3 FT
Item no.
6207541
Length
3000
Width
300
Maintain electrical functions
yes
Rail thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
LG 640 VSF 3 FT
Item no.
6207542
Length
3000
Width
400
Maintain electrical functions
yes
Rail thickness
1,5
Surface
Hot-dip galvanised
Material
Steel





