External connector
Type AVL 60 FT
Item no. 6208778
EAN 4012196339914



Item no. / Type
Height
Plate thickness
Surface
Smallest selling unit: 10 piece
10piece
piece
Description
External connector for mechanical connection of cable ladder sections for routing types with cable ladders for the maintenance of electrical function to DIN 4102 Part 12. Including bolts.
Technical data
Dimensions
| Length | 135 mm |
|---|---|
| Width | 30 mm |
| Height | 65 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 65 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 135x65x30 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,7897 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7897 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7897 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Surface
Material
Item no.
AVL 60 FS
65
2
Strip galvanised
Steel
6208770
AVL 60 FT
65
2
Hot-dip galvanised
Steel
6208778
Surface
AVL 60 FS
Item no.
6208770
Height
65
Plate thickness
2
Surface
Strip galvanised
Material
Steel
AVL 60 FT
Item no.
6208778
Height
65
Plate thickness
2
Surface
Hot-dip galvanised
Material
Steel




