LCIS 60 cable ladder, 3 m C30 FS
Type LCIS 610 3 FS
|Item no. 6209608
|EAN 4012197347949



Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 3 m
3m
m
Description
Cable ladder with a 60 mm side height with welded C30 profile rungs which are open in an upwards direction. Rolled side rail for reinforcement and as edge protection. Fastening to the bracket takes place using hold-down clamps, type LKS 40. The slot dimension of the rung is 16.5 mm and the appropriate clamp clip is type BS-H....
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 60 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Usable cross-section | 40 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 4000 mm² |
| Rung distance | 300 mm |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| Fastening of rung | Welded |
| Rail thickness | 1,5 mm |
| Dimension | 60x100x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Loads
| Support spacing 1.5 m | 2,8 kN/m |
|---|---|
| Support spacing 2.0 m | 1,3 kN/m |
| Support spacing 2.5 m | 0,8 kN/m |
| Support spacing 3.0 m | 0,6 kN/m |
| Support spacing 3.5 m | 0,4 kN/m |
| Support spacing 4.0 m | 0,25 kN/m |
Environmental Data
5,9032 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| Unit base EPD | 1 running metre + mounting system |
| EPD GWP (outside of the system limits) | 18.83 kg CO₂e |
| EPD GWP (disposal phase) | 1.97 kg CO₂e |
| EPD GWP (manufacturing phase) | 81.32 kg CO₂e |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
| CO2 Footprint (GWP) Cradle-to-Gate | 5,9032 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,9032 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Metres |
| Declared Unit Quantity (LCA) | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6208895
Straight and angle connector FSType
LWVG 60 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
LCIS 610 3 FS
3000
100
no
1,5
6209608
LCIS 620 3 FS
3000
200
no
1,5
6209610
LCIS 630 3 FS
3000
300
no
1,5
6209612
LCIS 640 3 FS
3000
400
no
1,5
6209614
LCIS 650 3 FS
3000
500
no
1,5
6209616
LCIS 660 3 FS
3000
600
no
1,5
6209618
Width
LCIS 610 3 FS
Item no.
6209608
Length
3000
Width
100
Maintain electrical functions
no
Rail thickness
1,5
LCIS 620 3 FS
Item no.
6209610
Length
3000
Width
200
Maintain electrical functions
no
Rail thickness
1,5
LCIS 630 3 FS
Item no.
6209612
Length
3000
Width
300
Maintain electrical functions
no
Rail thickness
1,5
LCIS 640 3 FS
Item no.
6209614
Length
3000
Width
400
Maintain electrical functions
no
Rail thickness
1,5
LCIS 650 3 FS
Item no.
6209616
Length
3000
Width
500
Maintain electrical functions
no
Rail thickness
1,5
LCIS 660 3 FS
Item no.
6209618
Length
3000
Width
600
Maintain electrical functions
no
Rail thickness
1,5





