Multifunctional connector FS
Type LMFV 610 FS
Item no. 6225707
EAN 4012197441432



Item no. / Type
Width
Height
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Multifunctional connector for connecting cable ladders with a side height of 60 mm. Symmetrical and asymmetrical reductions, infinitely adjustable bends between 0–60° and add-on tees can be created.
Technical data
Dimensions
| Length | 604 mm |
|---|---|
| Width | 100 mm |
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight and angle connector |
| Connection type | Screw connector |
| Dimension | 60x100 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
4,6821 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,6821 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,6821 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Surface
Material
Dimension B
Item no.
LMFV 610 FS
100
60
1,5
Strip galvanised
Steel
6225707
LMFV 620 FS
200
60
1,5
Strip galvanised
Steel
200
6225710
LMFV 630 FS
300
60
1,5
Strip galvanised
Steel
300
6225712
LMFV 640 FS
400
60
1,5
Strip galvanised
Steel
400
6225714
LMFV 650 FS
500
60
1,5
Strip galvanised
Steel
500
6225716
LMFV 660 FS
600
60
1,5
Strip galvanised
Steel
600
6225718
Width
Dimension B
LMFV 610 FS
Item no.
6225707
Width
100
Height
60
Plate thickness
1,5
Surface
Strip galvanised
Material
Steel
LMFV 620 FS
Item no.
6225710
Width
200
Height
60
Plate thickness
1,5
Dimension B
200
Surface
Strip galvanised
Material
Steel
LMFV 630 FS
Item no.
6225712
Width
300
Height
60
Plate thickness
1,5
Dimension B
300
Surface
Strip galvanised
Material
Steel
LMFV 640 FS
Item no.
6225714
Width
400
Height
60
Plate thickness
1,5
Dimension B
400
Surface
Strip galvanised
Material
Steel
LMFV 650 FS
Item no.
6225716
Width
500
Height
60
Plate thickness
1,5
Dimension B
500
Surface
Strip galvanised
Material
Steel
LMFV 660 FS
Item no.
6225718
Width
600
Height
60
Plate thickness
1,5
Dimension B
600
Surface
Strip galvanised
Material
Steel
