IS 8 support
Type IS 8 K 170 FT
Item no. 6361366
EAN 4012196197231



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
I support with welded head plate. For fastening to horizontal concrete ceilings and steel girders.
Single and double-sided brackets of type AS 15, AS 30 and AS 55 can be fastened to the IS 8 K suspended support. The height of the brackets is infinitely adjustable.
Technical data
Dimensions
| Length | 1700 mm |
|---|---|
| Width | 80 mm |
| Height | 42 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 70 mm |
| Material thickness | 4 mm |
| Hole width | 14 mm |
| With toothing | no |
| Version for | I profile |
| ROHS-conformant | yes |
| Maximum tensile load | 50 kN |
| Bracket length 200 | 9,6 kN |
| Bracket length 400 | 7 kN |
| Bracket length 600 | 5 kN |
| Dimension | 80x42x1700 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | IS 8 K Series |
Bending of the end of the suspended support at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Load curves with support lengths in mm
Environmental Data
25,969 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 25,969 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 25,969 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
IS 8 K 20 FT
200
zinc
6361021
IS 8 K 30 FT
300
zinc
6361056
IS 8 K 40 FT
400
zinc
6361072
IS 8 K 50 FT
500
zinc
6361099
IS 8 K 60 FT
600
zinc
6361110
IS 8 K 70 FT
700
zinc
6361137
IS 8 K 80 FT
800
zinc
6361153
IS 8 K 90 FT
900
zinc
6361188
IS 8 K 100 FT
1000
zinc
6361218
IS 8 K 110 FT
1100
zinc
6361234
IS 8 K 120 FT
1200
zinc
6361250
IS 8 K 130 FT
1300
zinc
6361277
IS 8 K 140 FT
1400
zinc
6361293
IS 8 K 150 FT
1500
zinc
6361315
IS 8 K 160 FT
1600
zinc
6361331
IS 8 K 170 FT
1700
zinc
6361366
IS 8 K 180 FT
1800
zinc
6361382
IS 8 K 200 FT
2000
zinc
6361420
IS 8 K 300 FT
3000
zinc
6361692
Length
IS 8 K 20 FT
Item no.
6361021
Length
200
Colour
zinc
IS 8 K 30 FT
Item no.
6361056
Length
300
Colour
zinc
IS 8 K 40 FT
Item no.
6361072
Length
400
Colour
zinc
IS 8 K 50 FT
Item no.
6361099
Length
500
Colour
zinc
IS 8 K 60 FT
Item no.
6361110
Length
600
Colour
zinc
IS 8 K 70 FT
Item no.
6361137
Length
700
Colour
zinc
IS 8 K 80 FT
Item no.
6361153
Length
800
Colour
zinc
IS 8 K 90 FT
Item no.
6361188
Length
900
Colour
zinc
IS 8 K 100 FT
Item no.
6361218
Length
1000
Colour
zinc
IS 8 K 110 FT
Item no.
6361234
Length
1100
Colour
zinc
IS 8 K 120 FT
Item no.
6361250
Length
1200
Colour
zinc
IS 8 K 130 FT
Item no.
6361277
Length
1300
Colour
zinc
IS 8 K 140 FT
Item no.
6361293
Length
1400
Colour
zinc
IS 8 K 150 FT
Item no.
6361315
Length
1500
Colour
zinc
IS 8 K 160 FT
Item no.
6361331
Length
1600
Colour
zinc
IS 8 K 170 FT
Item no.
6361366
Length
1700
Colour
zinc
IS 8 K 180 FT
Item no.
6361382
Length
1800
Colour
zinc
IS 8 K 200 FT
Item no.
6361420
Length
2000
Colour
zinc
IS 8 K 300 FT
Item no.
6361692
Length
3000
Colour
zinc




