End cap
Type IS 8 KS OR
Item no. 6338519
EAN 4012195668077



Item no. / Type
6338519 / IS 8 KS OR
Smallest selling unit: 20 piece
20piece
piece
Description
End cap to cover the ends of IS 8 supports.
Technical data
Dimensions
| Length | 83 mm |
|---|---|
| Width | 19 mm |
| Height | 45 mm |
Technical data
| Suitable for profile shapes | I profile |
|---|---|
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | 83x19 |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | IS 8 Series |
Environmental Data
0,0381 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0381 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0381 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
IS 8 KS OR
6338519
IS 8 KS OR
Item no.
6338519


