I support connector VIS 8 FT
Type VIS 8 FT
Item no. 6018300
EAN 4012196014231



Item no. / Type
6018300 / VIS 8 FT
Smallest selling unit: 10 piece
10piece
piece
Description
I support connector to connect IS 8 supports.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 68 mm |
| Height | 17,5 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Drill hole spacing, centre | 50 mm |
| With screw accessories | yes |
| Dimension | 17,5 x 68 x 200 |
| Suitable for profile shapes | I profile |
| ROHS-conformant | yes |
| Dimension | 200x68 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | IS 8 Series |
Environmental Data
1,8445 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8445 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8445 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
VIS 8 FT
6018300
VIS 8 FT
Item no.
6018300


