Intermediate clamp with spring for PV module mounting
Type KLZ F 40 A2
Item no. 5901065
EAN 4012197434281



Item no. / Type
Height
For frame height min.
Smallest selling unit: 50 piece
50piece
piece
Description
Intermediate clamp with spring for fastening photovoltaic modules on support profiles. Suitable for slot width 10 mm. Lockable fastening of the PV module with Allen key size 6.
Technical data
Dimensions
| Width | 46 mm |
|---|---|
| Height | 60 mm |
Technical data
| Adjustable | yes |
|---|---|
| Depth | 50 mm |
| Dimension | 50x40x63 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Photovoltaic connection and fastening element version | Centre clamp |
| For frame height min. | 40 mm |
| With module earthing | yes |
| Product series | Magic PV Field, Magic PV Flat, Magic PV Pitch |
Environmental Data
0,4665 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4665 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4665 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Certificates (1)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Height
For frame height min.
Item no.
KLZ F 25 A2
46
25
5901062
KLZ F 30 A2
50
30
5901063
KLZ F 35 A2
55
35
5901064
KLZ F 40 A2
60
40
5901065
Height
For frame height min.
KLZ F 25 A2
Item no.
5901062
Height
46
For frame height min.
25
KLZ F 30 A2
Item no.
5901063
Height
50
For frame height min.
30
KLZ F 35 A2
Item no.
5901064
Height
55
For frame height min.
35
KLZ F 40 A2
Item no.
5901065
Height
60
For frame height min.
40

